BZX84B3V3: Zener Voltage Regulators 250 mW SOT−23 Surface Mount

Description: This series of Zener diodes is offered in ...
  • This series of Zener diodes is offered in the convenient, surface mount plastic SOT−23 package. These devices are designed to provide voltage regulation with minimum space requirement. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards.
  • Features
  • 250 mW Rating on FR−4 or FR−5 Board
  • Zener Breakdown Voltage Range − 2.4 V to 75 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • Tight Tolerance Series Available (See Page 4)
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BZX84B3V3LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Voltage Regulators 250 mW SOT−23 Surface Mount
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:69,000
  • SZBZX84B3V3LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Voltage Regulators 250 mW SOT−23 Surface Mount
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>10K
  • Specifications
  • VZ Typ (V): 3.3 
  • P Max (W): 0.225 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site