BZX85C16: Zener Diode

Description: This is a complete series of 1 Watt Zener diodes w...
  • This is a complete series of 1 Watt Zener diodes with limits and excellent operating characteristics that reflect the superior capabilities of silicon-oxide passivated junctions. All this in an axial-lead hermetically sealed glass package that offers protection in all common environmental conditions.
  • Features
  • Zener Voltage Range - 3.3 V to 85 V
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • DO-41 (DO-204AL) Package
  • Double Slug Type Construction
  • Metallurgical Bonded Construction
  • Oxide Passivated Die
  • Mechanical Characteristics:
    CASE:
    Double slug type, hermetically sealed glass
    FINISH: All external surfaces are corrosion resistant and leads are readily solderable
    MAXIMUM LEAD TEMPERATURE FOR SOLDERING PURPOSES:230°C, 1/16" from the case for 10 seconds
    POLARITY: Cathode indicated by polarity band
    MOUNTING POSITION: Any
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BZX85C16
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode
  • Package Type: Axial Lead / DO-41
  • Package Case Outline: 017AH
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:64,000
  • Specifications
  • VZ Typ (V):  
  • P Max (W):  
  • Package Type: Axial Lead / DO-41 
  • ON Semiconductor Full Web Site