BZX85C20: 20V, 1W Zener Diode

Description: BZX85C20...
  • BZX85C20
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BZX85C20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 20V, 1W Zener Diode
  • Package Type: Axial Lead / DO-41
  • Package Case Outline: 017AH
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:41,000
  • Specifications
  • VZ Typ (V): 20 
  • P Max (W):
  • Package Type: Axial Lead / DO-41 
  • ON Semiconductor Full Web Site