CAT24AA01: EEPROM Serial 1-Kb I2C

Description: The CAT24AA01 is a EEPROM Serial 1-Kb I2
  • The CAT24AA01 is a EEPROM Serial 1-Kb I2C device internally organized as 128x8 bits.

    This device features a 16-byte page write buffer and support the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocols.
    In contrast to the CAT24C01, the CAT24AA01 has no external address pins, and is therefore suitable in applications that require a single CAT24AA01 on the I2C bus.
  • Features
  • Supports Standard and Fast I2C Protocol
  • 1.7 V to 5.5 V Supply Voltage Range
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for entire memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low power CMOS technology
  • 1,000,000 program/erase cycles
  • 100 year data retention
  • Industrial temperature range
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT24AA01TDI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 1-Kb I2C
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>50K
  • Digikey:>1K
  • Mouser:>100K
  • Newark:<1K
  • PandS:<1K
  • Specifications
  • Type: Serial 
  • Density: 1 kb 
  • Organization: 128k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 400 
  • tACC Max ns:
  • VCC Min (V): 1.7 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: TSOT-23-5 
  • ON Semiconductor Full Web Site