CAT24AA08: EEPROM Serial 8-Kb I2C

Description: The CAT24AA08 is an 8-kb CMOS Serial EEPROM device...
  • The CAT24AA08 is an 8-kb CMOS Serial EEPROM device internally organized as 1024x8 bits. It features a 16-byte page write buffer and supports 100 kHz, 400 kHz and 1 MHz I2C protocols.
    In contrast to the CAT24C04/24C08, the CAT24AA04/24AA08 have no external address pins, and are therefore suitable in applications that require a single CAT24AA04/08 on the I2C bus.
  • Features
  • Standard and Fast I2C Protocol Compatible
  • Supports 1MHz Clock Frequency
  • 1.7 V to 5.5 V Supply Voltage Range
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Range
  • TSOT-23 5-lead and SOIC 8-lead Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT24AA08TDI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 8-Kb I2C
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Type: Serial 
  • Density: 8 kb 
  • Organization: 1k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000 
  • tACC Max ns:
  • VCC Min (V): 1.7 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: TSOT-23-5 
  • ON Semiconductor Full Web Site