CAT24AA16: EEPROM Serial 16-Kb I2C

Description: The CAT24AA16 is a EEPROM Serial 16-Kb I2
  • The CAT24AA16 is a EEPROM Serial 16-Kb I2C device internally organized as 2048x8 bits.

    The device features a 16-byte page write buffer and supports 100 kHz, 400 kHz and 1 MHz I2C protocols.

    Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non-volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count.
  • Features
  • Standard and Fast I2C Protocol Compatible
  • Supports 1 MHz Clock Frequency
  • 1.7 V to 5.5 V Supply Voltage Range
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Range
  • This Device is Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT24AA16TDI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 16-Kb I2C
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Type: Serial 
  • Density: 16 kb 
  • Organization: 2k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000 
  • tACC Max ns:
  • VCC Min (V): 1.7 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: TSOT-23-5 
  • ON Semiconductor Full Web Site