CAT24C02: EEPROM Serial 2-Kb I2C

Description: The CAT24C02 is a EEPROM Serial 2-Kb I2...
  • The CAT24C02 is a EEPROM Serial 2-Kb I2C device organized internally as 16 pages of 16 bytes each. This device support both the Standard (100 kHz) as well as Fast (400 kHz) I2C protocol.

    Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non-volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count.

    External address pins make it possible to address up to eight CAT24C02 devices on the same bus.
  • Features
  • Supports Standard and Fast I2C Protocol
  • 1.7 V to 5.5 V Supply Voltage Range
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for entire memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low power CMOS technology
  • More than 1,000,000 program/erase cycles
  • 100 year data retention
  • Industrial and Extended temperature range
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • CDRW
  • Cellular Phones
  • Cordless Phones
  • CRT/LCD Monitors
  • Digital Still Cameras
  • DRAM Modules
  • DVD Players
  • Graphic Cards
  • Hard Disk Drives
  • Health Meters
  • Industrial Controls
  • Internet Phone Handsets
  • Memory Modules
  • Notebook PC
  • Personal Computers
  • Printers
  • Set Top Box
  • Smart Phones
  • TV
  • Telecommunications
  • Two Way Radios
  • Video Games
  • Video Tape Recorder
  • Vending Machines
  • Wireless LANs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT24C02TDI-GT3A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 2-Kb I2C
  • Package Type: TSOT-23-5
  • Package Case Outline: 419AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Specifications
  • Type: Serial 
  • Density: 2 kb 
  • Organization: 256 x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 400 
  • tACC Max ns: 900 
  • VCC Min (V): 1.7 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: TSOT-23-5 
  • ON Semiconductor Full Web Site