CAT24C128: EEPROM Serial 128-Kb I2C

Description: The CAT24C128 is a EEPROM Serial 128-Kb I2
  • The CAT24C128 is a EEPROM Serial 128-Kb I2C, internally organized as 16,384 words of 8 bits each.

    It features a 64-byte page write buffer and supports both the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.

    Write operations can be inhibited by taking the WP pin High (this protects the entire memory).

    On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
  • Features
  • Supports Standard, Fast and Fast-Plus I2C Protocol
  • 1.8 V to 5.5 V Supply Voltage Range
  • 64-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 8-lead PDIP, SOIC, TSSOP, MSOP and UDFN Packages
  • Industrial and Extended Temperature Range
  • 100 Year Data Retention
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
  • Applications
  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • CDRW
  • Cellular Phones
  • Cordless Phones
  • CRT/LCD Monitors
  • Digital Still Cameras
  • DRAM Modules
  • DVD Players
  • Graphic Cards
  • Hard Disk Drives
  • Health Meters
  • Industrial Controls
  • Internet Phone Handsets
  • Memory Modules
  • Notebook PC
  • Personal Computers
  • Printers
  • Set Top Box
  • Smart Phones
  • TV
  • Telecommunications
  • Two Way Radios
  • Video Games
  • Video Tape Recorder
  • Vending Machines
  • Wireless LANs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT24C128HU4IGT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb I2C
  • Package Type: UDFN-8
  • Package Case Outline: 517AZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • CAT24C128LI-G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb I2C
  • Package Type: PDIP-8
  • Package Case Outline: 646AA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:<100
  • CAT24C128WI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb I2C
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • PandS:>1K
  • CAT24C128YI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb I2C
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Type: Serial 
  • Density: 128 kb 
  • Organization: 16k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000  400 
  • tACC Max ns: 400 
  • VCC Min (V): 1.8 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: UDFN-8  SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site