CAT24C208: EEPROM Serial 8-Kb Dual Port

Description: The CAT24C208 is an EEPROM Serial 8-Kb Dual Port i...
  • The CAT24C208 is an EEPROM Serial 8-Kb Dual Port internally organized as 4 segments of 256 bytes each. The CAT24C208 features a 16-byte page write buffer and can be accessed from either of two separate I2C compatible ports, DSP (SDA, SCL) and DDC (SDA, SCL).

    Arbitration between the two interface ports is automatic and allows the appearance of individual access to the memory from each interface.
  • Features
  • Supports Standard and Fast I2C Protocol
  • 2.5V to 5.5V Operation
  • 16-byte Page Write Buffer
  • Schmitt Triggers and Noise Protection Filters on I2C Bus Input
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Ranges
  • SOIC 8-Lead Package
  • This Device is PbFree, Halogen Free/BFR Free, and RoHS Compliant
  • Applications
  • VESA™ Plug-and-Play Applications in LCD Projectors and Monitors
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT24C208WI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 8-Kb Dual Port
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Type: Serial 
  • Density: 8 kb 
  • Organization: 1k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 400 
  • tACC Max ns:
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • Istandby Max (µA): 50 
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site