CAT24C256: EEPROM Serial 256-Kb I2C

Description: The CAT24C256 is a EEPROM Serial 256-Kb I2
  • The CAT24C256 is a EEPROM Serial 256-Kb I2C, internally organized as 512 pages of 64 bytes each, for a total of 32,768 bytes of 8 bits each.

    It features a 64-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.

    Write operations can be inhibited by taking the WP pin High (this protects the entire memory).

    External address pins make it possible to address up to eight CAT24C256 devices on the same bus.

    On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
  • Features
  • Supports Standard, Fast and Fast-Plus I2C Protocol
  • 1.8 V to 5.5 V Supply Voltage Range
  • 64-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 program/erase cycles
  • 100 Year Data Retention
  • Industrial temperature range
  • Industrial and Extended Temperature Range
  • PDIP, SOIC, TSSOP, MSOP 8-Lead and TDFN, UDFN 8-Pad Packages
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
  • Applications
  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • CDRW
  • Cellular Phones
  • Cordless Phones
  • CRT/LCD Monitors
  • Digital Still Cameras
  • DRAM Modules
  • DVD Players
  • Graphic Cards
  • Hard Disk Drives
  • Health Meters
  • Industrial Controls
  • Internet Phone Handsets
  • Memory Modules
  • Notebook PC
  • Personal Computers
  • Printers
  • Set Top Box
  • Smart Phones
  • TV
  • Telecommunications
  • Two Way Radios
  • Video Games
  • Video Tape Recorder
  • Vending Machines
  • Wireless LANs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT24C256HU4IGT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 256-Kb I2C
  • Package Type: UDFN-8
  • Package Case Outline: 517AZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:<1K
  • CAT24C256LI-G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 256-Kb I2C
  • Package Type: PDIP-8
  • Package Case Outline: 646AA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:49,750
  • PandS:<100
  • CAT24C256WI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 256-Kb I2C
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>100K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:21,000
  • PandS:>1K
  • CAT24C256XE-T2
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 256-Kb I2C
  • Package Type: SOIC-8
  • Package Case Outline: 751BE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • CAT24C256XI-T2
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 256-Kb I2C
  • Package Type: SOIC-8
  • Package Case Outline: 751BE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • CAT24C256YI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 256-Kb I2C
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Type: Serial 
  • Density: 256 kb 
  • Organization: 32k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000  400 
  • tACC Max ns: 400  900 
  • VCC Min (V): 1.8 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: UDFN-8  SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site