CAT24C32B: 32 Kb I2C Serial EEPROM Memory

Description: The CAT24C32B is a 32-Kb CMOS Serial EEPROM device...
  • The CAT24C32B is a 32-Kb CMOS Serial EEPROM devices, internally organized as 4096 words of 8 bits each.

    It features a 32-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.
  • Features
  • Supports Standard, Fast and Fast-Plus I2C Protocol
  • 1.8 V to 5.5 V Supply Voltage Range
  • 32-Byte Page Write Buffer
  • Hardware Write Protection for entire memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low power CMOS technology
  • 1,000,000 program/erase cycles
  • 100 year data retention
  • PDIP, SOIC, TSSOP, TDFN, UDFN 8-lead, and TSOP 5-lead Packages
  • This Device is PbFree, Halogen Free/BFR Free, and RoHS Compliant
  • Applications
  • Alarm Systems
  • Automotive Systems
  • Cable Modems
  • CDRW
  • Audio Players
  • Cellular Phones
  • Cordless Phones
  • CRT/LCD Monitors
  • Digital Still Cameras
  • Hard Disk Drives
  • Graphic Cards
  • DVD Players
  • DRAM Modules
  • Health Meters
  • Industrial Controls
  • Internet Phone Handsets
  • Memory Modules
  • Notebook PC
  • Set Top Box
  • Smart Phones
  • Printers
  • Personal Computers
  • TV
  • Telecommunications
  • Two Way Radios
  • Video Games
  • Video Tape Recorder
  • Vending Machines
  • Wireless LANs
  • Technical Documentation & Design Resources
    Availability and Samples
    CAT24C32BAC4CTR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 32 Kb I2C Serial EEPROM Memory
  • Package Type: WLCSP-4
  • Package Case Outline: 567JY
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:30,000
  • Specifications
  • Type: Serial 
  • Density: 32 kb 
  • Organization: 4k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000 
  • tACC Max ns: 400 
  • VCC Min (V): 1.7 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA): 0.6 
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site