CAT24M01: 1-Mb I2C Serial EEPROM

Description: The CAT24M01 is a 1024-kb Serial CMOS EEPROM, inte...
  • The CAT24M01 is a 1024-kb Serial CMOS EEPROM, internally organized as 131,072 words of 8 bits each.

    It features a 256-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.

    Write operations can be inhibited by taking the WP pin High (this protects the entire memory).

    External address pins make it possible to address up to four CAT24M01 devices on the same bus.

    On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
  • Features
  • Supports Standard, Fast and Fast-Plus I2C Protocol - Simple interface protocol / industry standard; 1MHz clock enables faster operation.
  • 1.8 V to 5.5 V Supply Voltage Range - Single power supply from 1.8V to 5.5V: allows multiple applications / various VCC values using the same device.
  • 256-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Extended Temperature Range
  • 8-pin PDIP, SOIC, TSSOP and 8pad UDFN Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT24M01HU5I-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Mb I2C Serial EEPROM
  • Package Type: UDFN-8
  • Package Case Outline: 517BU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • CAT24M01LI-G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: 1-Mb I2C Serial EEPROM
  • Package Type: PDIP-8
  • Package Case Outline: 646AA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • CAT24M01WE-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Mb I2C Serial EEPROM
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:6,824
  • CAT24M01WI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Mb I2C Serial EEPROM
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>50K
  • Chip1Stop:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • CAT24M01XI-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Mb I2C Serial EEPROM
  • Package Type: SOIC-8
  • Package Case Outline: 751BE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • CAT24M01YE-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Mb I2C Serial EEPROM
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:3,000
  • CAT24M01YI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Mb I2C Serial EEPROM
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Specifications
  • Type: Serial 
  • Density: 1 Mb 
  • Organization: 128k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000  400 
  • tACC Max ns: 400  900 
  • VCC Min (V): 1.8  2.5 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85  125  80 
  • Package Type: UDFN-8  SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site