CAT24S64: 64 Kb I2C CMOS Serial EEPROM with Software Write Protect

Description: The CAT24S64 is a 64 Kb Serial CMOS EEPROM, intern...
  • The CAT24S64 is a 64 Kb Serial CMOS EEPROM, internally organized as 8192 words of 8 bits each.

    It features a 64−byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast−Plus (1 MHz) I2C protocol.

    The device features programmable software write protection which provides partial as well as full memory array protection.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    CAT24S64C4ATR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 64 Kb I2C CMOS Serial EEPROM with Software Write Protect
  • Package Type: WLCSP-4
  • Package Case Outline: 567KV
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:9,985,000
  • Specifications
  • Type: Serial 
  • Density: 64 kb 
  • Organization: 8k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000 
  • tACC Max ns: 400 
  • VCC Min (V): 1.7 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site