CAT25010: 1-kb SPI Serial CMOS EEPROM Memory

Description: The CAT25010 is a 1-kb SPI Serial CMOS EEPROM devi...
  • The CAT25010 is a 1-kb SPI Serial CMOS EEPROM device internally organized as 128x8 bits. ON Semiconductor's advanced CMOS Technology substantially reduces device power requirements. It features a 16-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled though a Chip Select (CS) input. In addition, the required bus signalsare a clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the CAT25010 device. This device features software and hardware write protection, including partial as well as full array protection.
  • Features
  • 20 MHz (5 V) SPI Compatible
  • 1.8 V to 5.5 V Supply Voltage Range
  • SPI Modes (0,0 and 1,1)
  • 16-byte Page Write Buffer
  • Self-timed Write Cycle
  • Hardware and Software Protection
  • Block Write Protection
    - Protect 1/4, 1/2 or Entire EEPROM Array
  • Low Power CMOS Tchnology
  • 1,000,000 Program/Erase Cycles
  • 100 year Data Retention
  • Industrial and Extended Temperature Range
  • PDIP, SOIC, TSSOP 8-Lead and TDFN, UDFN 8-Pad Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free and RoHS Compliant
  • Applications
  • Automotive Systems
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT25010HU4I-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-kb SPI Serial CMOS EEPROM Memory
  • Package Type: UDFN-8
  • Package Case Outline: 517AZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:48,000
  • CAT25010LI-G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: 1-kb SPI Serial CMOS EEPROM Memory
  • Package Type: PDIP-8
  • Package Case Outline: 646AA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:29,750
  • PandS:<100
  • CAT25010VI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-kb SPI Serial CMOS EEPROM Memory
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>10K
  • PandS:>1K
  • CAT25010YI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-kb SPI Serial CMOS EEPROM Memory
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>1K
  • PandS:>1K
  • Specifications
  • Type: Serial 
  • Density: 1 kb 
  • Organization: 128 x 8 
  • Data Transmission Standard: SPI 
  • fcycle Max (kHz): 10000 
  • tACC Max ns:
  • VCC Min (V): 1.8 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: UDFN-8  SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site