CAT25128: EEPROM Serial 128-Kb SPI

Description: The CAT25128 is a EEPROM Serial 128-Kb SPI device ...
  • The CAT25128 is a EEPROM Serial 128-Kb SPI device internally organized as 16kx8 bits. This features a 64-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the CAT25128 device. The device features software and hardware write protection, including partial as well as full array protection.

    On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.

    Available for New Product (Rev. E).
  • Features
  • 20 MHz SPI Compatible
  • 1.8 V to 5.5 V Operation
  • Hardware and Software Protection
  • Low Power CMOS Technology
  • SPI Modes (0,0 & 1,1)
  • Industrial and Extended Temperature Range
  • Self-Timed Write Cycle
  • 64-Byte Page Write Buffer
  • Block Write Protection - Protect 1/4, 1/2 or all of EEPROM Array
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • 8-lead PDIP, SOIC, TSSOP and 8-pad TDFN, UDFN Packages
  • This Device is Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
  • Additional Identification Page with Permanent Write Protection
  • Applications
  • Automotive Systems
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT25128HU4I-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb SPI
  • Package Type: UDFN-8
  • Package Case Outline: 517AZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:3,000
  • CAT25128LI-G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb SPI
  • Package Type: PDIP-8
  • Package Case Outline: 646AA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:<100
  • ON Semiconductor:11,250
  • PandS:<100
  • CAT25128VE-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb SPI
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT25128VI-G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb SPI
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:12,500
  • CAT25128VI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb SPI
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • PandS:>1K
  • CAT25128VP2I-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb SPI
  • Package Type: TDFN-8
  • Package Case Outline: 511AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • CAT25128XE-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb SPI
  • Package Type: SOIC-8
  • Package Case Outline: 751BE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • CAT25128XI-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb SPI
  • Package Type: SOIC-8
  • Package Case Outline: 751BE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<100
  • ON Semiconductor:8,000
  • PandS:>1K
  • CAT25128YI-G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb SPI
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • PandS:<100
  • CAT25128YI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb SPI
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Type: Serial 
  • Density: 128 kb 
  • Organization: 16k x 8 
  • Data Transmission Standard: SPI 
  • fcycle Max (kHz): 10000 
  • tACC Max ns: 140 
  • VCC Min (V): 1.8 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85  125 
  • Package Type: UDFN-8  SOIC-8  TDFN-8  TSSOP-8 
  • ON Semiconductor Full Web Site