CAT4004A: LED Driver, 4-Channel, with 32 Dimming Levels and Reset

Description: The CAT4004A provides four matched low dropout cur...
  • The CAT4004A provides four matched low dropout current sources to drive LEDs. The CAT400XA uses an external resistor RSET to set the current in the LED channels. Each LED channel includes an individual control loop allowing the device to handle a wide range of LED forward voltages while still maintaining tight current matching.

    The EN/DIM logic inputs supports device enable and a digital dimming interface for setting the LED channel current with 32 linear dimming levels.

    LEDs can be powered directly from a Lithium-ion battery due to the low dropout (50 mV at 20 mA) current sinks. The device is available in the tiny 8-pad UDFN 2 mm x 2 mm package with a max height of 0.55 mm.
  • Features
  • Low Dropout Driver 50 mV at 20 mA - Can drive LEDs at lower supply voltage VIN
  • Dimming via 1-wire EZDim Interface - Higher Resolution Dimming
  • 2 and 4 LED Current Sinks with Tight Matching
  • 32 Dimming Levels
  • No Switching Noise
  • Shutdown Current less than 1 µA
  • LED Current set by External Resistor
  • Thermal Shutdown Protection
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • LCD Display Backlight
  • Digital Still Cameras
  • Cellular Phones
  • Handheld Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT4004AHU2-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 4-Channel, with 32 Dimming Levels and Reset
  • Package Type: UDFN-8
  • Package Case Outline: 517AW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:6,000
  • Specifications
  • VI Max (V): 5.5 
  • IO Max (mA): 40 
  • LEDs in Series, Max #:
  • LEDs in Parallel, Max #:
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site