CAT4016: LED Driver, 16-Channel, Constant Current

Description: The CAT4016 is a 16 channel constant current drive...
  • The CAT4016 is a 16 channel constant current driver for LED billboard and other general display applications. LED channel currents are programmed together via an external RSET resistor. Low output voltage operation on the LED channels as low as 0.4 V (for 2 to 100 mA LED current) allows for more power efficient designs.

    A high-speed 4-wire serial interface of up to 25 MHz clock frequency controls each individual channel using a shift register and latch configuration. A serial output data pin (SOUT) allows multiple devices to be cascaded and programmed via one serial interface. The device also includes a blanking control pin (BLANK) that can be used to disable all channels independently of the interface.

    Thermal shutdown protection is incorporated in the device to disable the LED outputs if the die temperature exceeds a set limit.
  • Features
  • 16 Constant current-sink channels
  • Serial interface up to 25 MHz clock frequency
  • 3 V to 5.5 V logic supply
  • LED current range from 2 mA to 100 mA
  • LED current set by external RSET resistor
  • 300 mV LED dropout at 30 mA
  • Thermal shutdown protection
  • Applications
  • Billboard Display
  • Marquee Display
  • Instrument Display
  • General Purpose Display
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT4016HV6-GT2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 16-Channel, Constant Current
  • Package Type: TQFN-24
  • Package Case Outline: 510AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • Newark:>1K
  • ON Semiconductor:198,000
  • PandS:>1K
  • CAT4016W-T1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 16-Channel, Constant Current
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • Newark:<1K
  • Newark:>1K
  • PandS:<1K
  • CAT4016Y-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 16-Channel, Constant Current
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • PandS:>1K
  • CAV4016HV6-T2
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LED Driver, 16-Channel, Constant Current
  • Package Type: WQFN-24
  • Package Case Outline: 510BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Packages
    Applications
    Specifications
  • VI Max (V): 5.5 
  • IO Max (mA): 1600 
  • LEDs in Series, Max #: 16 
  • LEDs in Parallel, Max #: 16 
  • Package Type: TQFN-24  SOIC-24W  TSSOP-24  WQFN-24 
  • ON Semiconductor Full Web Site