CAT5112: Digital Potentiometer (POT), 32-Tap, with Buffered Wiper

Description: The CAT5112 is a single digital POT designed as an...
  • The CAT5112 is a single digital POT designed as an electronic replacement for mechanical potentiometers. Ideal for automated adjustments on high volume production lines, they are also well suited for applications where equipment requiring periodic adjustment is either difficult to access or located in a hazardous or remote environment.

    The CAT5112 contains a 32-tap series resistor array connected between two terminals RH and RL. An up/down counter and decoder that are controlled by three input pins, determines which tap is connected to the wiper, RWB. The CAT5112 wiper is buffered by an op amp that operates rail to rail. The wiper setting, stored in non-volatile memory, is not lost when the device is powered down and is automatically recalled when power is returned. The wiper can be adjusted to test new system values without effecting the stored setting. Wiper-control of the CAT5112 is accomplished with three input control pins, CS, U/D, and INC. The INC input increments the wiper in the direction which is determined by the logic state of the U/D input. The CS input is used to select the device and also store the wiper position prior to power down.

    The digital POT can be used as a buffered voltage divider. For applications where the potentiometer is used as a 2-terminal variable resistor, please refer to the CAT5114. The buffered wiper of the CAT5112 is not compatible with that application.
  • Features
  • 32-position Linear Taper Potentiometer
  • Non-volatile EEPROM Wiper Storage; Buffered Wiper
  • Low Power CMOS Technology
  • Single Supply Operation: 2.5 V-6.0 V
  • Increment Up/Down Serial Interface
  • Resistance values: 10 kΩ, 50 kΩ and 100 kΩ
  • Applications
  • Automated Product Calibration
  • Remote Control Adjustments
  • Offset, Gain and Zero Control
  • Tamper-proof Calibrations
  • Contrast, Brightness and Volume Controls
  • Motor Controls and Feedback Systems
  • Programmable Analog Functions
  • End Products
  • Industrial Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT5112VI-00-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap, with Buffered Wiper, 100 kΩ
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:9,000
  • CAT5112VI-10-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap, with Buffered Wiper, 10 kΩ
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:3,000
  • PandS:>10K
  • CAT5112VI-50-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap, with Buffered Wiper, 50 kΩ
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:18,000
  • CAT5112YI-00-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap, with Buffered Wiper, 100 kΩ
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT5112YI-10-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap, with Buffered Wiper, 10 kΩ
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:3,000
  • CAT5112YI-50-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap, with Buffered Wiper, 50 kΩ
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT5112ZI-10-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap, with Buffered Wiper, 10 kΩ
  • Package Type: MSOP-8
  • Package Case Outline: 846AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT5112ZI-50-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 32-Tap, with Buffered Wiper, 50 kΩ
  • Package Type: MSOP-8
  • Package Case Outline: 846AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:15,000
  • Specifications
  • # of Pots:
  • # of Taps: 32 
  • Type: Potentiometer 
  • Control Interface: Up/Down 
  • Resistance Typ (kΩ): 100  10  50 
  • VH Max (V): VCC 
  • Wiper Position Memory: Yes 
  • VDD Max (V):
  • Package Type: SOIC-8  TSSOP-8  MSOP-8 
  • ON Semiconductor Full Web Site