CAT5132: Digital Potentiometer (POT), 128-Tap, with I2C Interface

Description: The CAT5132 is a high voltage digital POT with non...
  • The CAT5132 is a high voltage digital POT with non-volatile wiper setting memory, operating like a mechanical potentiometer. The tap points between the 127 equal resistive elements are connected to the wiper output via CMOS switches. The switches are controlled by a 7-bit Wiper Control Register (WCR). The wiper setting can be stored in a 7-bit non-volatile Data Register (DR). The WCR is accessed via the I²C serial bus.

    Upon power-up, the WCR is set to mid-scale (1000000). After the power supply is stable, the contents of the DR are transferred to the WCR and the wiper is returned to the memorized setting.

    The CAT5132 has two voltage supplies: VCC, the digital supply and V+, the analog supply. V+ can be much higher than VCC, allowing for 16V analog operations.

    The CAT5132 can be used as a potentiometer or as a two-terminal variable resistor.
  • Features
  • Single linear digital POT with 128 taps
  • End-to-end resistance of 10 kΩ, 50 kΩ & 100 kΩ
  • I²C interface
  • Fast Up/Down wiper control mode
  • Automatic wiper setting recall at power up
  • Non-volatile wiper setting storage
  • Digital Supply range (VCC): 2.7 V to 5.5 V
  • Analog Supply range (V+): +8.0 V to +16 V
  • Low Standby Current: 15 µA
  • 100 Year wiper setting memory
  • Industrial Temperature range: -40°C to +85°C
  • Applications
  • LCD screen adjustment
  • Volume control
  • Mechanical potentiometer replacement
  • Gain adjustment
  • Line impedance matching
  • VCOM setting adjustments
  • End Products
  • Industrial Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT5132ZI-00-G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 128-Tap, with I2C Interface, 100 kΩ
  • Package Type: MSOP-10
  • Package Case Outline: 846AE
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • CAT5132ZI-00-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 128-Tap, with I2C Interface, 100 kΩ
  • Package Type: MSOP-10
  • Package Case Outline: 846AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • ON Semiconductor:12,252
  • CAT5132ZI-10-G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 128-Tap, with I2C Interface, 10 kΩ
  • Package Type: MSOP-10
  • Package Case Outline: 846AE
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • CAT5132ZI-10-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 128-Tap, with I2C Interface, 10 kΩ
  • Package Type: MSOP-10
  • Package Case Outline: 846AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:12,000
  • CAT5132ZI-50-G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 128-Tap, with I2C Interface, 50 kΩ
  • Package Type: MSOP-10
  • Package Case Outline: 846AE
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • CAT5132ZI-50-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 128-Tap, with I2C Interface, 50 kΩ
  • Package Type: MSOP-10
  • Package Case Outline: 846AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • # of Pots:
  • # of Taps: 128 
  • Type: Potentiometer 
  • Control Interface: I2C 
  • Resistance Typ (kΩ): 100  10  50 
  • VH Max (V): 16 
  • Wiper Position Memory: Yes 
  • VDD Max (V): 5.5 
  • Package Type: MSOP-10 
  • ON Semiconductor Full Web Site