CAT5140: Digital Potentiometer (POT), 256-Tap, with I2C Interface and Integrated EEPROM

Description: The CAT5140 is a single channel non-volatile 256-t...
  • The CAT5140 is a single channel non-volatile 256-tap digital POT. This digital POT is comprised of a series of equal value resistor elements connected between two externally accessible end points. The tap points between each resistive element can be selectively connected to the wiper output via internal CMOS switches forming a linear taper electronic potentiometer.

    The CAT5140 contains a volatile wiper register (WR) and an 8-bit non-volatile EEPROM for wiper position and 5 additional non-volatile registers for general purpose data storage. Programming of the registers is controlled via I2C interface. On power up, the wiper position is reset to the most recent value stored in the non-volatile memory register (IVR).

    The CAT5140 operates over the industrial temperature range of -40°C to +85°C.
  • Features
  • 400 kHz I2C Compatible Interface
  • 256 Position Linear Taper Potentiometer
  • End-to-End Resistance = 50 kΩ / 100 kΩ
  • TCR = 100 ppm/°C (typical)
  • Standby Current = 2 µA (max)
  • Typical Wiper Resistance = 70 Ω @ 3.3 V
  • Operating Voltage = 2.5 V to 5.5 V
  • 6 Registers 8-bit Non-volatile EEPROM
  • 2,000,000 Data Write Stores
  • 100 Year Data Retention
  • 8-Lead MSOP Package
  • Pb-free RoHS Compliant: NiPdAu Plating
  • Applications
  • Gain Adjustment and Line Impedance Matching
  • Automated Calibration
  • Contrast, Brightness and Volume Control
  • LCD Screen Adjustment
  • End Products
  • Instrumentation for Handheld, Portable Devices
  • Industrial Automation for Handheld, Portable Devices
  • Portable Games
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT5140ZI-00-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 256-Tap, with I2C Interface and Integrated EEPROM
  • Package Type: MSOP-8
  • Package Case Outline: 846AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT5140ZI-50-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 256-Tap, with I2C Interface and Integrated EEPROM
  • Package Type: MSOP-8
  • Package Case Outline: 846AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:252,000
  • PandS:>1K
  • Packages
    Applications
    Specifications
  • # of Pots:
  • # of Taps: 256 
  • Type: Potentiometer 
  • Control Interface: I2C 
  • Resistance Typ (kΩ): 100  50 
  • VH Max (V): VCC 
  • Wiper Position Memory: Yes 
  • VDD Max (V): 5.5 
  • Package Type: MSOP-8 
  • ON Semiconductor Full Web Site