CAT5409: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface

Description: The CAT5409 is four digital POTs integrated with c...
  • The CAT5409 is four digital POTs integrated with control logic and 16 bytes of NVRAM memory.

    A separate 6-bit control register (WCR) independently controls the wiper tap position for each digital POT. Associated with each wiper control register are four 6-bit non-volatile memory data registers (DR) used for storing up to four wiper settings. Writing to the wiper control register or any of the non-volatile data registers is via a 2-wire serial bus (I²C-like). On power-up, the contents of the first data register (DR0) for each of the four potentiometers is automatically loaded into its respective wiper control register (WCR).

    The Write Protection (WP) pin protects against inadvertent programming of the data register.

    The CAT5409 can be used as a potentiometer or as a two terminal, variable resistor. It is intended for circuit level or system level adjustments in a wide variety of applications.
  • Features
  • Four linear-taper digital potentiometers
  • 64 resistor taps per potentiometer
  • End-to-end resistance 2.5 kΩ, 10 kΩ, 50 kΩ or 100 kΩ
  • I2C Interface
  • Low wiper resistance, typically 80 Ω
  • Four non-volatile wiper settings for each potentiometer
  • Recall of saved wiper settings at power-up
  • 2.5 to 6.0 volt operation
  • Standby current less than 1 µA
  • 1,000,000 nonvolatile WRITE cycles
  • 100 year nonvolatile memory data retention
  • Write protection for data register
  • Applications
  • Audio Equipment
  • Industrial Controls
  • End Products
  • Automobiles
  • Industrial Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT5409WI-00-T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 100 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • CAT5409WI-10-T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 10 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • CAT5409WI-25-T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 2.5 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • CAT5409WI-50-T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 50 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • CAT5409WI00
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 100 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 31
  • CAT5409WI10
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 10 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 31
  • CAT5409WI50
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 50 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 31
  • CAT5409YI-00-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 100 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • CAT5409YI-10-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 10 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • CAT5409YI-25-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 2.5 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:6,000
  • CAT5409YI-50-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 50 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • CAT5409YI00
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 100 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 62
  • CAT5409YI10
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 10 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 62
  • CAT5409YI25
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 2.5 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 62
  • CAT5409YI50
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Quad 64-Tap, with I2C Interface, 50 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 62
  • Specifications
  • # of Pots:
  • # of Taps: 64 
  • Type: Potentiometer 
  • Control Interface: I2C 
  • Resistance Typ (kΩ): 100  10  2.5  50 
  • VH Max (V): VCC 
  • Wiper Position Memory: Yes 
  • VDD Max (V):
  • Package Type: TSSOP-24 
  • ON Semiconductor Full Web Site