CAT5419: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface

Description: The CAT5419 is two digital POTs integrated with co...
  • The CAT5419 is two digital POTs integrated with control logic and 16 bytes of NVRAM memory.

    A separate 6-bit control register (WCR) independently controls the wiper tap position for each digital POT. Associated with each wiper control register are four 6-bit nonvolatile memory data registers (DR) used for storing up to four wiper settings. Writing to the wiper control register or any of the non-volatile data registers is via a 2-wire serial bus (I²C-like). On power-up, the contents of the first data register (DR0) for each of the two potentiometers is automatically loaded into its respective wiper control registers (WCR).

    The Write Protection (WP) pin protects against inadvertent programming of the data register.

    The CAT5419 can be used as a potentiometer or as a two terminal, variable resistor. It is intended for circuit level or system level adjustments in a wide variety of applications.
  • Features
  • Two linear-taper digital potentiometers
  • 64 resistor taps per potentiometer
  • End-to-end resistance 2.5 kΩ, 10 kΩ, 50 kΩ or 100 kΩ
  • Potentiometer control and memory access via 2-wire interface (I²C like)
  • Low wiper resistance, typically 80 Ω
  • Four non-volatile wiper settings for each potentiometer
  • Recall of wiper settings at power up
  • 2.5 to 6.0 volt operation
  • Standby current less than 1 µA
  • 1,000,000 nonvolatile WRITE cycles
  • 100 year nonvolatile memory data retention
  • Write protection for data register
  • Applications
  • Audio Equipment
  • Industrial Controls
  • End Products
  • Automobiles
  • Industrial Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT5419WI-00-T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 100 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • CAT5419WI-10-T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 10 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • CAT5419WI-25-T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 2.5 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • CAT5419WI-50-T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 50 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • CAT5419WI00
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 100 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 31
  • CAT5419WI25
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 2.5 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 31
  • CAT5419WI50
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 50 kΩ
  • Package Type: SOIC-24W
  • Package Case Outline: 751BK
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 31
  • CAT5419YI-00-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 100 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • CAT5419YI-10-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 10 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • CAT5419YI-25-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 2.5 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • CAT5419YI-50-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 50 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • CAT5419YI00
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 100 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 62
  • CAT5419YI10
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 10 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 62
  • CAT5419YI25
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 2.5 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 62
  • CAT5419YI50
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), Dual 64-Tap, with 2-wire Interface, 50 kΩ
  • Package Type: TSSOP-24
  • Package Case Outline: 948AR
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 62
  • Specifications
  • # of Pots:
  • # of Taps: 64 
  • Type: Potentiometer 
  • Control Interface: I2C 
  • Resistance Typ (kΩ): 100  10  2.5  50 
  • VH Max (V): VCC 
  • Wiper Position Memory: Yes 
  • VDD Max (V):
  • Package Type: TSSOP-24 
  • ON Semiconductor Full Web Site