CAT6202: Voltage Regulator, CMOS LDO, Adjustable, 500 mA, 13 V

Description: The CAT6202 is a 13 V rated 500 mA CMOS low dropou...
  • The CAT6202 is a 13 V rated 500 mA CMOS low dropout regulator that provides fast response time to load current and line voltage changes in an automotive environment.

    CAT6202 features a low RON P-channel pass element with internal control circuitry which prevents reverse current flow should the voltage at VOUT exceed VIN as in the case of the car's battery voltage accidentally being applied to VOUT.

    Thermal protection and current limiting circuitry combine to protect the pass device against faults and abuse. Current limiting is user controlled through a single resistor to ground. A fault output (FLT) provides an alert should an over-current event or thermal shutdown occur.

    CAT6202 comes on-line gracefully even though it may be driving heavy capacitive loads thanks to built-in soft-start circuitry. Its output is protected against accidental connection to voltages greater than VIN and will not conduct current backwards into its supply.

    CAT6202 is available in 8-pad 2 mm x 3 mm TDFN package.
  • Features
  • Guaranteed 500 mA Continuous Output Current
  • Low Dropout Voltage of 250 mV Typical at 500 mA
  • Input Voltage Range: 3.3 V to 13.5 V
  • User Adjustable Output Voltage
  • User Programmable Current Limit
  • Fault Output to Indicate Under-voltage, Current Limiting or Thermal Shutdown has Occurred
  • Fault Blanking: 3 ms
  • VOUT Withstands Battery Fault Voltages of up to 14 V
  • Soft-Start Prevents Current Surges
  • Stable with Ceramic Output Capacitor
  • ±1.0% Output Voltage Initial Accuracy
  • ±2.0% Accuracy Over Temperature
  • Thermal Protection
  • 8 Pad TDFN Package
  • hese Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    CAT6202VP2-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, CMOS LDO, Adjustable, 500 mA, 13 V
  • Package Type: TDFN-8
  • Package Case Outline: 511AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A): 0.5 
  • VI Min (V): 3.3 
  • VI Max (V): 13 
  • VDO Typ (V): 0.25 
  • Iq Typ (mA): 0.16 
  • PSRR (dB): 52 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: TDFN-8 
  • ON Semiconductor Full Web Site