CAT6241: 1.0 Amp Adjustable Output CMOS Linear Voltage Regulator

Description: The CAT6241 is a low dropout CMOS voltage regulato...
  • The CAT6241 is a low dropout CMOS voltage regulator providing up to 1000 mA of output current with fast response to load current and line voltage changes. CAT6241 offers a user adjustable output voltage from 0.5 V to 5.0 V and its low quiescent current make CAT6241 ideal for energy conscious designs. CAT6241 is available in a space saving 3 mm x 3 mm WDFN-6 package with a power pad for heat sinking to the PCB.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT6241-ADJHU2MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.0 Amp Adjustable Output CMOS Linear Voltage Regulator
  • Package Type: UDFN-8
  • Package Case Outline: 517AW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT6241-ADJMT5T3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 1.0 Amp Adjustable Output CMOS Linear Voltage Regulator
  • Package Type: WDFN-6
  • Package Case Outline: 511AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Dual 
  • Polarity: Positive 
  • VO (V): 0.5, 5.0 
  • IO Typ (A):
  • VI Min (V): 1.6 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.275 
  • Iq Typ (mA): 0.14 
  • PSRR (dB): 42 
  • Noise (µVrms): 45 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site