CAT811: Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset

Description: The CAT811 and CAT812 are µP supervisory circ...
  • The CAT811 and CAT812 are µP supervisory circuits that monitor power supplies in digital systems. The CAT811 and CAT812 are direct replacements for the MAX811 and MAX812 in applications operating over the industrial temperature range; both have a manual reset input.

    These devices generate a reset signal, which is asserted while the power supply voltage is below a preset threshold level and for at least 140 ms after the power supply level has risen above that level. The underlying floating gate technology, Analog EEPROM used by ON Semiconductor, makes it possible to offer any custom reset threshold value. Seven industry standard threshold levels are offered to support +5.0 V, +3.3 V, +3.0 V and +2.5 V systems.

    The CAT811 features a RESET push-pull output (active LOW) and the CAT812 features a RESET push-pull output (active HIGH).

    Fast transients on the power supply are ignored and the output is guaranteed to be in the correct state at VCC levels as low as 1.0 V.

    The CAT811/812 are fully specified over the industrial temperature range (-40°C to 85°C) and are available in a compact 4-pin SOT143 package.
  • Features
  • Precision monitoring of
    +5.0 V (±5%, ±10%, ±20%),
    +3.3 V (±5%, ±10%),
    +3.0 V (±10%) and
    +2.5 V (±5%) power supplies
  • Offered in two output configurations:
    - CAT811: Active LOW reset
    - CAT812: Active HIGH reset
  • Manual reset input
  • Direct replacements for the MAX811 and MAX812 in applications operating over the industrial temperature range
  • Reset valid down to VCC = 1.0 V
  • 6 µA power supply current
  • Power supply transient immunity
  • Compact 4-pin SOT143 package
  • Industrial temperature range: -40°C to +85°C
  • Applications
  • Computers
  • Servers
  • Laptops
  • Cable modems
  • Wireless communications
  • Embedded control systems
  • White goods
  • Power meters
  • Intelligent instruments
  • PDAs and handheld equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT811JTBI-GT3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset
  • Package Type: SOT-123-4
  • Package Case Outline: 527AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT811LTBI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset
  • Package Type: SOT-123-4
  • Package Case Outline: 527AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • CAT811MTBI-GT3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset
  • Package Type: SOT-123-4
  • Package Case Outline: 527AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT811RTBI-GT3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset
  • Package Type: SOT-123-4
  • Package Case Outline: 527AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT811STBI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset
  • Package Type: SOT-123-4
  • Package Case Outline: 527AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:685,821
  • PandS:>10K
  • CAT811TTBI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset
  • Package Type: SOT-123-4
  • Package Case Outline: 527AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:>1K
  • CAT811ZTBI-GT3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset
  • Package Type: SOT-123-4
  • Package Case Outline: 527AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Voltages Monitored:
  • VCC Max (V): 5.5 
  • V(TO) Typ (V): 4.63  2.93  3.08 
  • IQ Typ (µA):
  • Reset Active State: Low 
  • Reset Timer: Yes 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: SOT-123-4 
  • ON Semiconductor Full Web Site