CAT874: Switch Controller

Description: CAT874 is a switch controller designed to start/sh...
  • CAT874 is a switch controller designed to start/shut-off smart phones with the push button input or by phone microcontroller unit. CAT874 monitors two inputs and outputs an active high output after PWR_ON input has been active (logic low) or a factory preset minimum time. Releasing input from its active state before the minimum timeout period resets the internal timer and must return to being active before the timer will restart with a fresh count down. The output remains high until the next PWR_ON high-to-low or VCHG low-to-high transition. CAT874's push pull output is capable of sinking up to 3 mA of current.
  • Features
  • Operate on 1.8 V to 5.5 V Power Supplies
  • Ultra Low Quiescent Current: 100 nA (typical)
  • Schmitt Trigger Inputs
  • Small ULLGA-6 Package: 1.45 x 1.0 x 0.4 mm
  • These Devices are Pb-free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Mobile Phones
  • PDAs
  • MP3 Players
  • Personal Navigation Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    CAT874-80ULGT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switch Controller
  • Package Type: ULLGA-6
  • Package Case Outline: 613AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Voltages Monitored:
  • VCC Max (V): 5.5 
  • V(TO) Typ (V):
  • IQ Typ (µA): 0.1 
  • Reset Active State: High 
  • Reset Timer: Yes 
  • Manual Reset: Yes 
  • Watchdog Timer: No 
  • Package Type: ULLGA-6 
  • ON Semiconductor Full Web Site