CAV24C04: 4-kb I2C CMOS Serial EEPROM Memory - Automotive Grade

Description: The CAV24C04 is a 4-kb CMOS Serial EEPROM device o...
  • The CAV24C04 is a 4-kb CMOS Serial EEPROM device organized internally as 32 pages of 16 bytes each. This device supports both the Standard (100 kHz) as well as Fast (400 kHz) I2C protocol.

    Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non-volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count.

    External address pins make it possible to address up to four CAV24C04 devices on the same bus.
  • Features
  • Automotive Temperature Grade 1 (-40°C to +125°C)
  • Supports Standard and Fast I2C Protocol
  • 2.5 V to 5.5 V Supply Voltage Range
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • CAV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAV24C04WE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 4-kb I2C CMOS Serial EEPROM Memory - Automotive Grade
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • FutureElectronics:>1K
  • ON Semiconductor:3,000
  • CAV24C04YE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 4-kb I2C CMOS Serial EEPROM Memory - Automotive Grade
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Type: Serial 
  • Density: 4 kb 
  • Organization: 512 x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 400 
  • tACC Max ns: 900 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site