CAV24C08: EEPROM Serial 8-Kb I2C - Automotive Grade

Description: The CAV24C08 is a EEPROM Serial 8-Kb I2...
  • The CAV24C08 is a EEPROM Serial 8-Kb I2C - Automotive Grade device organized internally as 64 pages of 16 bytes each. This device support both the Standard (100 kHz) as well as Fast (400 kHz) I2C protocol.

    Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non-volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count.

    External address pins make it possible to address up to two CAV24C08 devices on the same bus.
  • Features
  • Automotive Temperature Grade 1 (-40°C to +125°C) - Allows the use in safety critical application.
  • 2.5 V to 5.5 V Supply Voltage Range - Single power supply from 2.5V to 5.5V. Functional over the entire Temperature range.
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant - Space-Efficient Packaging
  • Supports Standard and Fast I2C Protocol
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • CAV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Applications
  • Immobilizer unit
  • Seat control unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Body computer & energy management unit
  • Airbag
  • Integrated navigation and infotainment systems
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAV24C08WE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 8-Kb I2C - Automotive Grade
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:30,000
  • CAV24C08YE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 8-Kb I2C - Automotive Grade
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • FutureElectronics:>10K
  • Mouser:>1K
  • ON Semiconductor:23,694
  • Specifications
  • Type: Serial 
  • Density: 8 kb 
  • Organization: 1k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 400 
  • tACC Max ns: 900 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site