CAV24C128: EEPROM Serial 128-Kb I2C - Automotive Grade

Description: The CAV24C128 is a EEPROM Serial 128-Kb I2
  • The CAV24C128 is a EEPROM Serial 128-Kb I2C - Automotive Grade, internally organized as 16,384 words of 8 bits each.

    It features a 64-byte page write buffer and supports both the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.

    Write operations can be inhibited by taking the WP pin High (this protects the entire memory).

    On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
  • Features
  • Automotive Temperature Grade 1 (-40°C to +125°C) - Allows the use in safety critical application.
  • 2.5 V to 5.5 V Supply Voltage Range - Single power supply from 2.5 V to 5.5 V. Functional over the entire temperature range.
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant - Space-Efficient Packaging
  • Supports Standard, Fast and Fast-Plus I2C Protocol
  • 64-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • 8-lead SOIC and TSSOP Packages
  • Applications
  • Door module
  • Seat control unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Body computer & energy management unit
  • Airbag
  • Integrated navigation and infotainment systems
  • Technical Documentation & Design Resources
    Availability and Samples
    CAV24C128WE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb I2C - Automotive Grade
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:192,000
  • CAV24C128YE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 128-Kb I2C - Automotive Grade
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Type: Serial 
  • Density: 128 kb 
  • Organization: 16k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000 
  • tACC Max ns: 400 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site