CAV24C32: EEPROM Serial 32-Kb I2C - Automotive Grade

Description: The CAV24C32 is a EEPROM Serial 32-Kb I2
  • The CAV24C32 is a EEPROM Serial 32-Kb I2C - Automotive Grade devices, internally organized as 4096 words of 8 bits each.

    It features a 32-byte page write buffer and supports the Standard (100 kHz) and Fast (400 kHz) I2C protocol.

    External address pins make it possible to address up to eight CAV24C32 devices on the same bus.
  • Features
  • Automotive Temperature Grade 1 (-40°C to +125°C) - Allows the use in safety critical application.
  • 2.5 V to 5.5 V Supply Voltage Range - Single power supply from 2.5V to 5.5V. Functional over the entire Temperature range.
  • This Device is Pb-Free, Halogen Free/BFR Free, and RoHS Compliant - Space-Efficient Packaging
  • Supports Standard and Fast I2C Protocol
  • 32-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • CAV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs(SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • SOIC, TSSOP 8-lead Packages
  • Applications
  • Door module
  • Seat control unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Body computer & energy management unit
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAV24C32C4CTR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 32-Kb I2C - Automotive Grade
  • Package Type: WLCSP-4
  • Package Case Outline: 567JY
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:75,000
  • CAV24C32C5ATR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 32-Kb I2C - Automotive Grade
  • Package Type: WLCSP-5
  • Package Case Outline: 567GN
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • CAV24C32C5CTR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 32-Kb I2C - Automotive Grade
  • Package Type: WLCSP-5
  • Package Case Outline: 567JQ
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • CAV24C32WE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 32-Kb I2C - Automotive Grade
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • FutureElectronics:>50K
  • Mouser:>1K
  • Newark:<1K
  • CAV24C32YE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 32-Kb I2C - Automotive Grade
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:15,000
  • Specifications
  • Type: Serial 
  • Density: 32 kb 
  • Organization: 4k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 400 
  • tACC Max ns: 900 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: WLCSP-4  WLCSP-5  SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site