CAV93C76: Microwire Serial EEPROM Memory, 8 Kb Automotive Grade

Description: The CAV93C76 is an 8-Kb Serial EEPROM memory devic...
  • The CAV93C76 is an 8-Kb Serial EEPROM memory device which is configured as either registers of 16 bits (ORG pin at VCC or Not Connected) or 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAV93C76 is manufactured using ON Semiconductor's advanced CMOS EEPROM floating gate technology. The device is designed to endure 1,000,000 program/erase cycles and has a data retention of 100 years. The device is available in 8-pin SOIC and TSSOP packages.
  • Features
  • Automotive Temperature Grade 1 (-40°C to +125°C) - Allows the use in safety critical application
  • 2.5 V to 5.5 V Supply Voltage Range - Single power supply from 2.5 V to 5.5 V. Functional over the entire temperature range
  • 8-pin SOIC and TSSOP Packages - Space-Efficient Packaging
  • High Speed Operation: 2 MHz
  • Selectable x8 or x16 Memory Organization
  • Self-timed Write Cycle with Auto-clear
  • Software Write Protection
  • Power-up Inadvertant Write Protection
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Sequential Read
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
  • Applications
  • Door module
  • Seat control unit
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Integrated navigation and infotainment systems
  • Airbag
  • Electric steering control unit, ESL
  • Technical Documentation & Design Resources
    Availability and Samples
    CAV93C76VE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Microwire Serial EEPROM Memory, 8 Kb Automotive Grade
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:18,000
  • CAV93C76YE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Microwire Serial EEPROM Memory, 8 Kb Automotive Grade
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: Serial 
  • Density: 8 kb 
  • Organization: 1k x 8 
  • Data Transmission Standard: MicroWire 
  • fcycle Max (kHz): 2000 
  • tACC Max ns: 250 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site