CAV93C86: EEPROM Serial 16-Kb Microwire - Automotive Grade

Description: The CAV93C86 is an Automotive Grade, 16-Kb Microwi...
  • The CAV93C86 is an Automotive Grade, 16-Kb Microwire Serial EEPROM memory device which is configured as either registers of 16 bits (ORG pin at VCC) or 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAV93C86 is manufactured using ON Semiconductor's advanced CMOS EEPROM floating gate technology. The device is designed to endure 1,000,000 program/erase cycles and has data retention of 100 years. The device is available in 8-pin SOIC and TSSOP packages.
  • Features
  • Automotive Temperature Grade 1 (-40°C to +125°C) - Allows the use in safety critical application
  • 2.5 V to 5.5 V Supply Voltage Range - Single power supply from 2.5 V to 5.5 V. Functional over the entire temperature range
  • SOIC and TSSOP 8-Lead Packages - Space-Efficient Packaging
  • High Speed Operation: 2 MHz
  • Low Power CMOS Technology
  • Selectable x8 or x16 Memory Organization
  • Selftimed Write Cycle with Autoclear
  • Hardware and Software Write Protection
  • Powerup Inadvertent Write Protection
  • Sequential Read
  • Program Enable (PE) Pin
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Extended Temperature Range
  • These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
  • Applications
  • Door module
  • Seat control unit
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Technical Documentation & Design Resources
    Availability and Samples
    CAV93C86VE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 16-Kb Microwire - Automotive Grade
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:108,000
  • CAV93C86YE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 16-Kb Microwire - Automotive Grade
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:15,000
  • Specifications
  • Type: Serial 
  • Density: 16 kb 
  • Organization: 2k x 8 
  • Data Transmission Standard: MicroWire 
  • fcycle Max (kHz): 2000 
  • tACC Max ns: 250 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site