CM1213: Low Capacitance ESD Protection Arrays

Description: for electronic components or sub-systems requiring...
  • for electronic components or sub-systems requiring minimal capacitive loading. These devices are ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading. Each ESD channel consists of a pair of diodes in series which steer the positive or negative ESD current pulse to either the positive (VP) or negative (VN) supply rail. A Zener diode is embedded between VP and VN, offering two advantages. First, it protects the VCC rail against ESD strikes,and second, it eliminates the need for a bypass capacitor that would otherwise be needed for absorbing positive ESD strikes to ground. The CM1213 will protect against ESD pulses up to ±8kV per the IEC 61000-4-2 standard.
  • Features
  • 6 or 8 channels of ESD protection
  • Channel input capacitance matching of 0.02pF
    typical is ideal for differential signals
  • Available in SOIC and MSOP, lead-free
    packaging
  • Applications
  • General purpose high-speed data line ESD protection, USB2.0, DVI, SATA
  • End Products
  • desktop PCs, notebooks, set top boxes, digital TVs, LCD displays
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1213-02SO
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Arrays
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CM1213-06MR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Arrays
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • ON Semiconductor:4,000
  • CM1213-06SM
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Arrays
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • CM1213-08MR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Arrays
  • Package Type: MSOP-10
  • Package Case Outline: 846AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Interface: HDMI 1.2  USB 2.0  DVI 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 1.5 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 0.4 
  • Package Type: Micro8™  MSOP-10 
  • ON Semiconductor Full Web Site