CM1213A: ESD Protection Array, Low Capacitance, 1, 2 and 4-Channel

Description: The CM1213A family of diode arrays has been design...
  • The CM1213A family of diode arrays has been designed to provide ESD protection for electronic components or subsystems requiring minimal capacitive loading. These devices are ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading. Each ESD channel consists of a pair of diodes in series which steer the positive or negative ESD current pulse to either the positive(VP) or negative(VN) supply rail. A Zener diode is embedded between VP and VN, offering two advantages. First, it protects the VCC rail against ESD strikes, and second, it eliminates the need for a bypass capacitor that would otherwise be needed for absorbing positive ESD strikes to ground. These devices are particularly well-suited for protecting systems using high-speed ports such as USB 2.0, IEEE1394 (Firewire®, iLink™), Serial ATA, DVI, HDMI and corresponding ports in removable storage, digital camcorders, DVD-RW drives and other applications where extremely low loading capacitance with ESD protection are required in a small package footprint.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1213A-01SO
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, Low Capacitance, 1, 2 and 4-Channel
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • CM1213A-02SO
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, Low Capacitance, 1, 2 and 4-Channel
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Newark:>1K
  • PandS:>1K
  • CM1213A-02SR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, Low Capacitance, 1, 2 and 4-Channel
  • Package Type: SOT-143-4
  • Package Case Outline: 318A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • CM1213A-04MR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, Low Capacitance, 1, 2 and 4-Channel
  • Package Type: MSOP-10
  • Package Case Outline: 846AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:>1K
  • PandS:>1K
  • CM1213A-04S7
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, Low Capacitance, 1, 2 and 4-Channel
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • ON Semiconductor:24,000
  • PandS:<1K
  • SZCM1213A-02SR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Array, Low Capacitance, 1, 2 and 4-Channel
  • Package Type: SOT-143-4
  • Package Case Outline: 318A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:78,000
  • Specifications
  • Interface: DVI  HDMI 1.2  USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 1.2 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 0.225  0.4 
  • Package Type: SOT-23-3  SC-74  SOT-143-4  MSOP-10  SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site