CM1213A-04SO: Low Capacitance ESD Protection Array

Description: CM1213A-04SO...
  • CM1213A-04SO
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1213A-04SO
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Array
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:<100
  • Newark:<1K
  • PandS:<1K
  • SZCM1213A-04SO
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Array
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Interface: USB 2.0  HDMI 1.2  DVI  HDMI 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 0.225 
  • Package Type: SC-74 
  • ON Semiconductor Full Web Site