CM1216: Low Capacitance ESD Arrays

Description: The CM1216 family of diode arrays provides ESD pro...
  • The CM1216 family of diode arrays provides ESD protection for electronic components or sub-systems requiring minimal capacitive loading. These devices are ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading. Each ESD channel consists of a pair of diodes in series which steer the positive or negative ESD current pulse to either the positive (VP) or negative (VN) supply rail. The CM1216 protects against ESD pulses up to ±15kV per the IEC 61000-4-2 standard.
  • Features
  • Six and eight channels of ESD protection
  • Provides ±15 kV ESD protection on each channel per the IEC 61000-4-2 ESD requirements
  • Channel loading capacitance of 1.6 pF typical
  • Applications
  • General purpose high-speed data line ESD protection
  • End Products
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1216-06MR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Arrays
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • CM1216-06SM
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Arrays
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • CM1216-08MR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Arrays
  • Package Type: MSOP-10
  • Package Case Outline: 846AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:4,000
  • Specifications
  • Interface: HDMI 1.2  DVI 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V): 5.5 
  • IR Max (µA):
  • PPK Max (W): 0.4 
  • Package Type: Micro8™  MSOP-10 
  • ON Semiconductor Full Web Site