CM1223: ESD Protection Arrays, Low Capacitance, with Backdrive Protection

Description: The CM1223 family of diode arrays are designed to ...
  • The CM1223 family of diode arrays are designed to provide ESD protection for electronic components or subsystems requiring minimal capacitive loading. These devices are ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading. Each ESD channel consists of a pair of diodes in series, which steer the positive or negative ESD current pulse to either the positive (VP) or negative (VN) supply rail. A Zener diode is embedded between VP and VN, to absorb positive ESD strikes and provide ESD protection for the VP rail. An additional diode is integrated to serve as backdrive current protection. The CM1223 protects against ESD pulses up to ±8kV per the IEC 61000-4-2 standard. In addition, all pins are protected from contact discharges of greater than ±15kV as outlined by the MIL-STD-883D (Method 3015) specification for Human Body Model (HBM)ESD. These devices are particularly well-suited for protecting systems using high-speed ports such as USB2.0,IEEE1394 (Firewire®, iLink™), serial ATA, DVI, HDMI and corresponding ports in removable storage, digital camcorders, DVD-RW drives, as well as other applications where extremely low loading capacitance with ESD protection are required in a small package footprint. The CM1223 family of devices are manufactured with RoHS-compliant, lead-free packaging.
  • Features
  • Two, four, and eight channels of ESD protection with integrated backdrive protection on all lines
  • Low channel input capacitance of 1.0pF (typical) with minimal capacitance change with temperature and voltage
  • Channel I/O to GND capacitance difference of 0.02pF typical is ideal for differential signals
  • Mutual capacitance between signal pin and adjacent signal pin at 0.11pF (typical)
  • Zener diode protects supply rail and eliminates the need for external bypass capacitors
  • Applications
  • General purpose high-speed data line ESD protection
  • End Products
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1223-02SO
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Arrays, Low Capacitance, with Backdrive Protection
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • CM1223-02SR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Arrays, Low Capacitance, with Backdrive Protection
  • Package Type: SOT-143-4
  • Package Case Outline: 318A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:9,000
  • CM1223-04MR
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Arrays, Low Capacitance, with Backdrive Protection
  • Package Type: MSOP-10
  • Package Case Outline: 846AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • CM1223-04SO
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Arrays, Low Capacitance, with Backdrive Protection
  • Package Type: SOT-23-6
  • Package Case Outline: 527AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CM1223-08MR
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Arrays, Low Capacitance, with Backdrive Protection
  • Package Type: MSOP-10
  • Package Case Outline: 846AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Specifications
  • Interface: DVI  USB 2.0  HDMI 1.2 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 1.5 
  • V(BR) Min (V):
  • VRWM Max (V): 5.5 
  • IR Max (µA):
  • PPK Max (W): 0.225 
  • Package Type: SOT-23-5  SOT-143-4 
  • ON Semiconductor Full Web Site