CM1236: ESD Clamp Array For High Speed Data Line Protection

Description: The CM1236 is ideal for protecting systems with hi...
  • The CM1236 is ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading and tightly controlled signal skews (with channel-to-channel matching at 2% max deviation). The device is particularly well-suited for protecting systems using high-speed ports such as DVI or HDMI, along with corresponding ports in removable storage, digital camcorders, DVD-RW drives and other applications where extremely low loading capacitance with ESD protection are required.
  • Features
  • Pass-through impedance matched clamp architecture
  • IEC61000-4-2 Level 4 (ESD) at 8 kV contact discharge
  • 100 Ohm matched impedance for each paired differential channel
  • Applications
  • HDMI, DVI, Display Port
  • End Products
  • Digital TV, Set Top Box, Gaming, Computing
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1236-08DE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Clamp Array For High Speed Data Line Protection
  • Package Type: WDFN-16
  • Package Case Outline: 511AY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Interface: DVI  HDMI 1.2 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: WDFN-16 
  • ON Semiconductor Full Web Site