CM1242-33: ESD protection in 0201 outline

Description: The CM1242-33CP is a 2-bump ESD protection device ...
  • The CM1242-33CP is a 2-bump ESD protection device in 0201 CSP form factor. It is fully compliant with IEC 61000-4-2. The CM1242-33CP is also RoHS II compliant and has a pure tin finish.
  • Features
  • ESD Protection in 0201 outline
  • Applications
  • General ESD protection
  • End Products
  • Mobile
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1242-33CP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD protection in 0201 outline, ESD protection in 0201 outline
  • Package Type: WLCSP-2
  • Package Case Outline: 567AV
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • ON Semiconductor:3,440,000
  • PandS:>1K
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 66 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 0.5 
  • PPK Max (W):
  • Package Type: WLCSP-2 
  • ON Semiconductor Full Web Site