CM1248-04QG: Low Capacitance ESD Protector

Description: This ESD Protector features low I/O capacitance at...
  • This ESD Protector features low I/O capacitance at 10 pF at 0 V, and in-system ESD protection to ±15 kV contact discharge, per the IEC 61000-4-2 international standard.
  • Features
  • Low I/O capacitance at 10 pF at 0 V
  • In-system ESD protection to 15 kV contact discharge, per the IEC 61000-4-2 international standard
  • Applications
  • General ESD
  • End Products
  • Mobile
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1248-04QG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protector
  • Package Type: UDFN-6
  • Package Case Outline: 517BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 13 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 0.75 
  • PPK Max (W):
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site