CM1250: ESD Protection Array

Description: This ESD Protector features low I/O capacitance at...
  • This ESD Protector features low I/O capacitance at 5 pF at 0 V, and in-system ESD protection to ±8 kV contact discharge, per the IEC 61000-4-2 international standard.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1250-04QG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array
  • Package Type: UDFN-6
  • Package Case Outline: 517BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V): 6.1 
  • VRWM Max (V): 3.5 
  • IR Max (µA): 0.1 
  • PPK Max (W):
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site