CM1263-02SE: Low Capacitance ESD Protection Array for High-Speed Serial Interfaces

Description: This transient voltage suppressor/ESD Protector fe...
  • This transient voltage suppressor/ESD Protector features low I/O capacitance of .85 pF at 0 V, and in-system ESD protection to ±8 kV contact discharge, per the IEC 61000-4-2 international standard. This device is also in a 5-pin SOT-553 package.
  • Features
  • 2 channels of ESD protection
  • 0.85 pF loading capacitance per channel typical
  • Provides ESD protection to EC61000-4-2 Level 4: 8kV contact discharge & 15kV air discharge
  • Applications
  • LCD and camera data lines in wireless handsets that use high-speed serial interfaces such as MDDI, MIPI, MVI and MPL
  • I/O port protection for mobile handsets, notebook computers, PDAs etc.
  • Wireless handsets, Handheld PCs/PDAs, & LCD and camera modules
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1263-02SE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Array for High-Speed Serial Interfaces
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:37,761
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 1.2 
  • V(BR) Min (V):
  • VRWM Max (V): 5.5 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: SOT-553 
  • ON Semiconductor Full Web Site