CM1263-06DE: Low Capacitance ESD Protection Array for High-Speed Serial Interfaces

Description: This transient voltage suppressor/ESD Protector fe...
  • This transient voltage suppressor/ESD Protector features low I/O capacitance of 1 pF at 0 V, and in-system ESD protection to ±8 kV contact discharge, per the IEC 61000-4-2 international standard.
  • Features
  • 6 channels of ESD Protection
  • 1pF loading capacitance per channel typical
  • 8kV ESD protection (IEC 61000-4-2, contact discharge)
  • 15kV ESD protection (IEC 61000-4-2, air discharge)
  • Applications
  • LCD and Camera data lines in wireless handsets that use high-speed serial interfaces
    such as MDDI, MIPI, MVI and MPL
  • I/O port protection for mobile handsets, notebook computers, PDAs etc.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1263-06DE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Array for High-Speed Serial Interfaces
  • Package Type: UDFN-12
  • Package Case Outline: 517BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 1.2 
  • V(BR) Min (V):
  • VRWM Max (V): 5.5 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: UDFN-12 
  • ON Semiconductor Full Web Site