CM1293A: ESD Protection Array, 2 and 4-Channel, Low Capacitance

Description: The CM1293A family of diode arrays has been design...
  • The CM1293A family of diode arrays has been designed to provide ESD protection for electronic components or subsystems requiring minimal capacitive loading. These devices are ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading. Each ESD channel consists of a pair of diodes in series that steer the positive or negative ESD current pulse to either the positive (VP) or negative (VN) supply rail. A Zener diode is embedded between VP and VN which helps protect the VCC rail against ESD strikes. The CM1293A protects against ESD pulses up to ±8kV contact discharge per the IEC 61000-4-2 Level 4 standard. This device is particularly well-suited for protecting systems using high-speed ports such as USB2.0, IEEE1394 (Firewire®, iLink™), Serial ATA, DVI, HDMI, and corresponding ports in removable storage, digital camcorders, DVD-RW drives and other applications where extremely low loading capacitance with ESD protection are required in a small package footprint. The CM1293A family of devices is available with RoHS-compliant, lead-free finishing.
  • Features
  • Two and four channels of ESD protection up to ±8kV contact discharge
  • Low loading capacitance of 2.0pF max.
  • Channel I/O to I/O capacitance 1.5pF typical
  • Zener diode protects supply rail and eliminates the need for external by-pass capacitors
  • Applications
  • General purpose high-speed data line ESD
    protection
  • End Products
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1293A-02SO
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, 2 and 4-Channel, Low Capacitance
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Newark:>1K
  • ON Semiconductor:51,000
  • PandS:<1K
  • CM1293A-02SR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, 2 and 4-Channel, Low Capacitance
  • Package Type: SOT-143-4
  • Package Case Outline: 318A
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:<1K
  • PandS:>1K
  • CM1293A-04MR
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, 2 and 4-Channel, Low Capacitance
  • Package Type: MSOP-10
  • Package Case Outline: 846AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Specifications
  • Interface: DVI  USB 2.0  HDMI 1.2 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V): 5.5 
  • IR Max (µA):
  • PPK Max (W): 0.225 
  • Package Type: SC-74  SOT-143-4 
  • ON Semiconductor Full Web Site