CM1293A-04SO: Low Capacitance ESD Protection Array

Description: CM1293A-04SO...
  • CM1293A-04SO
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM1293A-04SO
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Protection Array
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Interface: USB 2.0  General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V): 7.3 
  • VRWM Max (V): 5.5 
  • IR Max (µA):
  • PPK Max (W): 0.225 
  • Package Type: SC-74 
  • ON Semiconductor Full Web Site