CNY172M: 6-Pin DIP High BVCEO Phototransistor Output Optocoupler

Description: The CNY17XM, CNY17FXM and MOC810XM devices consist...
  • The CNY17XM, CNY17FXM and MOC810XM devices consist of a gallium arsenide infrared emitting diode coupled with an NPN phototransistor in a dual in-line package.
  • Features
  • High BVCEO: 70 V Minimum (CNY17XM, CNY17FXM, MOC8106M)
  • Closely Matched Current Transfer Ratio (CTR)
  • Minimizes Unit-to-Unit Variation
  • Current Transfer Ratio In Select Groups
  • Very Low Coupled Capacitance Along With No Chip-to-Pin 6 Base Connection for Minimum Noise Susceptability (CNY17FXM, MOC8106M)
  • Safety and Regulatory Approvals:
  • UL1577, 4,170 VACRMS for 1 Minute
  • DIN-EN/IEC60747-5-5, 850 V Peak Working Insulation Voltage
  • Applications
  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    CNY172M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP High BVCEO Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:<100
  • Newark:>1K
  • ON Semiconductor:49,000
  • CNY172SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP High BVCEO Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • CNY172SR2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP High BVCEO Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • CNY172SR2VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP High BVCEO Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • CNY172SVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP High BVCEO Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • CNY172TVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP High BVCEO Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BZ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:11,000
  • CNY172VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP High BVCEO Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • Channels:
  • CTR (Min) (%): 63 
  • CTR (Max) (%): 125 
  • CTR tested @ IF (mA): 10 
  • VCE(sat) (Max) (V): 0.4 
  • BVCEO (Min) (V): 70 
  • BVCBO (Min) (V): 70 
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 4200 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site