CPH3109: Bipolar Transistor, (-)30V, (-)3A, Low VCE(sat), (PNP)NPN Single CPH3

Description: CPH3109/CPH3209 is Bipolar Transistor, (-)30V, (-)...
  • CPH3109/CPH3209 is Bipolar Transistor, (-)30V, (-)3A, Low VCE(sat), (PNP)NPN Single CPH3 for DC-DC Concerter Application.
  • Features
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • High allowable power dissipation
  • Applications
  • Relay drivers, lamp drivers, motor drivers, strobes
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CPH3109-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, (-)30V, (-)3A, Low VCE(sat), (PNP)NPN Single CPH3
  • Package Type: CPH-3
  • Package Case Outline: 318BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:18,000
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.23 
  • IC Cont. (A):
  • VCEO Min (V): 30 
  • VCBO (V): 40 
  • VEBO (V):
  • VBE(sat) (V): 0.83 
  • VBE(on) (V):
  • hFE Min: 200 
  • hFE Max: 560 
  • fT Min (MHz): 380 
  • PTM Max (W): 0.9 
  • Package Type: CPH-3 
  • ON Semiconductor Full Web Site