CPH3121: Single PNP Bipolar Transistor, -12 V, -3 A

Description: CPH3121 is -12V, -3A, VCE(sat)=-165mV (max), PNP S...
  • CPH3121 is -12V, -3A, VCE(sat)=-165mV (max), PNP Single CPH3, Bipolar Transistor for DC-DC converter applications, relay drivers, lamp drivers, motor drivers and flash. Its MBIT structure provides high current capacitance, low collector-to-emitter saturation voltage and high-speed switching performance.
  • Features
  • Adoption of MBIT processes
  • Large current capacity
  • Low collector to emitter saturation voltage
  • High-speed switching
  • Ultrasmall package facilitates miniaturization in end products
    (mounting height : 0.9mm)
  • High allowable power dissipation
  • Applications
  • Relay drivers
  • Lamp drivers
  • Motor drivers
  • Flash
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CPH3121-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Single PNP Bipolar Transistor, -12 V, -3 A
  • Package Type: CPH-3
  • Package Case Outline: 318BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:6,000
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.165 
  • IC Cont. (A):
  • VCEO Min (V): 12 
  • VCBO (V): 15 
  • VEBO (V):
  • VBE(sat) (V): 0.85 
  • VBE(on) (V):
  • hFE Min: 200 
  • hFE Max: 560 
  • fT Min (MHz):
  • PTM Max (W): 0.9 
  • Package Type: CPH-3 
  • ON Semiconductor Full Web Site