CPH3122: Bipolar Transistor, -30V, -3A, Low VCE(sat) PNP Single CPH3
Description: CPH3122 is Bipolar Transistor, -30V, -3A, Low VCE(...
CPH3122 is Bipolar Transistor, -30V, -3A, Low VCE(sat) PNP Single CPH3 for DC-DC converter applications, relay drivers, lamp drivers, motor drivers and flash. Their MBIT structure provides high current capacitance, low collector-to-emitter saturation voltage and high-speed switching performance.
Features
Ultra-small package - Facilitates miniaturization of end products
High current capacitance
Low collector-to-emitter saturation voltage
Adoption of MBIT processes
High-speed switching
High allowable power dissipation
Applications
Relay driver
Lamp driver
Motor driver
Flash
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
CPH3122-TL-E
Status: Active
Compliance: Pb-free
Description: Bipolar Transistor, -30V, -3A, Low VCE(sat) PNP Single CPH3, Bipolar Transistor, -30V, -3A, Low VCE(sat) PNP Single CPH3
Package Type: CPH-3
Package Case Outline: 318BA
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
ON Semiconductor:39,000
Specifications
Polarity:
PNP 
Type:
Low VCE(sat) 
VCE(sat) Max (V):
0.27 
IC Cont. (A):
3 
VCEO Min (V):
30 
VCBO (V):
30 
VEBO (V):
5 
VBE(sat) (V):
0.83 
VBE(on) (V):
- 
hFE Min:
200 
hFE Max:
560 
fT Min (MHz):
- 
PTM Max (W):
0.9 
Package Type:
CPH-3