CPH3140: Bipolar Transistor, (-)100V, (-)1A, Low VCE(sat), (PNP)NPN Single CPH3

Description: CPH3140 is Bipolar Transistor, (-)100V, (-)1A, Low...
  • CPH3140 is Bipolar Transistor, (-)100V, (-)1A, Low VCE(sat), (PNP)NPN Single CPH3 for High-Voltage Switching Applications.
  • Features
  • Adoption of FBIT, MBIT processes
  • High breakdown voltage and large current capacity
  • High-speed switching
  • Ultrasmall size making it easy to provide high-density, small-sized hybrid ICs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CPH3140-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, (-)100V, (-)1A, Low VCE(sat), (PNP)NPN Single CPH3
  • Package Type: CPH-3
  • Package Case Outline: 318BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:54,000
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.6 
  • IC Cont. (A):
  • VCEO Min (V): 100 
  • VCBO (V): 120 
  • VEBO (V):
  • VBE(sat) (V): 0.85 
  • VBE(on) (V):
  • hFE Min: 140 
  • hFE Max: 400 
  • fT Min (MHz):
  • PTM Max (W): 0.9 
  • Package Type: CPH-3 
  • ON Semiconductor Full Web Site